Comfort At Your Call

Efficient Performance

The XB13c all-in-one heating and air conditioning unit has an efficiency rating of up to 13.00 SEER and 7.70 HSPF.

Year-round durability

Exclusive components like a Spine Fin™ coil, Weather Beater™ top, and the Vortica™ Blower will deliver the sustained performance you expect season after season.

Total home comfort

Powerful airflow system is capable of delivering comfort to every corner of your home.

Every Trane Packaged Unit is designed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB13c all-in-one heat pump includes:

Durable Climatuff® compressor

Advanced Vortica™ blower motor

Rugged, all-steel cabinet

Advanced airflow system for quiet and efficient outdoor operation

Full line of electric heaters available to supplement heat pump operation


XB13c packaged heat pump models (R-410A refrigerant)

Model Nominal Tons SEER HSPF Height (in.) Width (in.) Depth (in.)
4WCC3018 1.5 13.00 7.70 36 49 42
4WCC3024 2 13.00 7.70 36 49 42
4WCC3030 2.5 13.00 7.70 36 49 42
4WCC3036* 3 13.00 7.70 36 49 42
4WCC3042 3.5 13.00 7.70 38 59 45
4WCC3048* 4 13.00 7.70 38 59 45
4WCC3060* 5 13.00 7.70 40 59 45

Trane XB13c Heat Pump Registered Limited Warranty details

10-year Registered Limited Warranty on compressor.

10-year Registered Limited Warranty on coil.

10-year Registered Limited Warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer’s limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close