Smart Efficiency. Smarter Comfort.

Efficient performance

With a rating of up to 13.00 SEER and 80% AFUE, the XB13c gas/electric packaged system makes an efficient choice for home comfort.

Year-round durability

Exclusive components like a Spine Fin™ coil, Weather Beater™ top, and the Vortica™ Blower will deliver the sustained performance you expect season after season.

Long-lasting stainless steel

Stainless steel heat exchanger provides years of safe and reliable heating.

Every Trane Packaged Unit is designed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB13c packaged gas/electric unit includes:

Durable Climatuff® compressor

Advanced Vortica™ blower motor

Stainless steel heat exchanger

Rugged, all-steel cabinet

Safe and reliable spark ignition system

Advanced airflow system for quiet and efficient outdoor operation


XB13c packaged gas/electric unit models (R-410A refrigerant)

Model Nominal Tons SEER AFUE Height (in.) Width (in.) Depth (in.)
4YCC3018 1.5 13.00 79.8 36 51 43
4YCC3024 2 13.00 79.00 36 51 43
4YCC3030 2.5 13.00 79.5 36 51 43
4YCC3036* 3 13.00 80.00 38 51 46
4YCC3042 3.5 13.00 80.00 38 61 46
4YCC3048* 4 13.00 80.00 38 61 46
4YCC3060* 5 13.00 80.00 40 61 46

Trane XB13c Packaged Gas/Electric Unit Registered Limited Warranty details

10-year Registered Limited Warranty on heat exchanger.

10-year Registered Limited Warranty on compressor.

10-year Registered Limited Warranty on coil.

10-year Registered Limited Warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer’s limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close