Air Quality

Home comfort doesn’t stop with your home heating and cooling system. And it’s about more than the temperature. A happy, healthy home is dependent on the quality of air you breathe. Trane sets the standard with air cleaners, humidifiers and whole-home filtration systems that work to provide a cleaner and healthier environment.

learn about Air Quality
  • THUMD500
    • THUMD500
    • Total home power humidifier
      Homes up to 4,200 sq. ft.
      Up to 18 gallons/day output
  • CleanEffects™
    • CleanEffects™
    • Up to 99.98% allergen removal
      Industry-leading air cleaner
      Cleanable reusable filter
  • THUMD300
    • THUMD300
    • Total home bypass humidifier
      Homes up to 4,000 sq. ft.
      Up to 16.8 gallons/day output
  • FreshEffects™
    • FreshEffects™
    • Energy recovery ventilator
      Exchanges indoor/outdoor air
      Adjustable automatic venting
  • THUMD200
    • THUMD200
    • Total home bypass humidifier
      Homes up to 3,000 sq. ft.
      Up to 12 gallons/day output
  • Trane Perfect Fit™
  • Perfect Fit™
    • Perfect Fit™
    • Up to 6x better than standard
      For furnaces and air handlers
      Easy to replace
NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST