XL18i

XL18i

Air Conditioner

Two-stage cooling with the Trane XL18i offers flexible family comfort, with the ability to cool every room to the right temperature efficiently. So even the hard-to-cool parts of your home will be easy to relax in.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
Info

From ENERGY STAR® -qualified products to geothermal options, there are myriad ways for your HVAC system to be more energy and cost-efficient.

Efficiency (SEER):
up to 18.00
Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
Yes

Enhanced Cooling. Efficient Control.

Efficient performance

The XL18i’s SEER rating of up to 18.0 makes it an energy-efficient choice for home comfort.

Two-stage cooling

Two stages of cooling (and heating, if applicable) meet any outdoor climate conditions and prevent interior temperature swings.

Durable and economical

Increased efficiency may substantially lower your home cooling costs. Materials for all components are tested again and again for long-lasting performance and durability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

XV18

100 Cost
95 Efficiency

XL18i

80 Cost
92.5 Efficiency

XL16i

80 Cost
92.5 Efficiency

Every Trane air conditioner is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL18i includes:

Durable Climatuff® compressor

Full-side louvered panels

WeatherGuard™ II top

Baked-on powder paint

Corrosion-resistant Weatherguard™ fasteners

All-aluminum Spine Fin™ outdoor coil

DuraTuff™ non-corrosive base pan

Unique mounting of shaft down fan motor

Variable-speed fan motor

Quick-Sess cabinet with full coil protection

Low sound with advanced fan system and sound insulators on compressors (on select models)


XL18i air conditioner models (R-410A refrigerant)

Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.)
4TTX8024A 24,000 2 50 37 34
4TTX8036A 36,000 3 54 37 34
4TTX8048A 48,000 4 54 37 34
4TTX8060A 60,000 5 54 37 34

Trane XL18i Registered Limited Warranty Details

12 Year limited warranty on compressor

10 Year limited warranty on outdoor coil

10 Year limited warranty on internal functional parts

If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available. For more information, click here.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close