Trane
Find a dealer   Make a dealer appointment
 
Products Menu
arrowIntroduction
arrowAir Conditioners
arrowHeat Pumps
arrowAir Cleaners
arrowThermostats
arrowFurnaces & Coils
arrowCompare Furnaces
arrowXC Three-Stage Variable Speed
arrowXC95
arrowXV Two-Stage Variable Speed
arrowXL Two-Stage
arrowXT Single-Stage
arrowXR Single-Stage
arrowXB Single-Stage
arrowOil Furnaces
arrowStandard and High Efficiency Comfort Coils
arrowGuide to Gas Furnaces
arrowAir Handlers
arrowHumidifiers
arrowCommunicating Systems
arrowPackaged Units
arrowBoilers
arrowFrequently Asked Questions
arrowGlossary
print this page
XC Three-Stage Variable Speed
Maximum comfort and energy efficiency
TRANE XC95
Maximum comfort and energy efficiency
XC95

Take a look inside the XC95
TRANE XC95 features:

Efficient performance
The XC95 is rated with up to 95% AFUE, annual fuel utilization efficiency.

ComfortLink II Capable
ComfortLink II communicating technology connects all of your key components so your system automatically charges, configures and calibrates for optimal performance through the lifetime of your products. When the optional Telephone Access Module (TAM) is added, you can conveniently adjust settings and receive system updates wherever you are.

Comfortable, even heating
Variable speed fan motor adjusts speed to provide a consistent flow of warm, comfortable air with quiet operation.

Better indoor air
Add a Trane CleanEffects air filtration system to remove up to 99.98% of airborne allergens from the filtered air for a cleaner more comfortable home.


ENERGY STAR This product meets ENERGY STAR requirements when appropriate coils are used. Ask your contractor for details.
TRANE XC95 specifics
Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XC95 includes:
  • ComfortLink II Communicating Capability
  • Communicating User Interface
  • Variable Speed Blower
  • Three–stage gas heat provides greater fuel efficiency and better comfort control
  • Heavy Gauge, Two-tone Powder Painted Cabinet
  • Increased Dehumidification with Comfort-R(™)
  • Durable adaptive Silicon Nitride Hot surface igniter
  • Multiport, in-shot burners
  • One-piece aluminized steel primary heat exchanger
  • 24-volt Fuse protects Controls
  • Insulated cabinet for quiet operation
  • Convertible to Horizontal left or right
  • AL29-4C Stainless Steel secondary Heat Exchanger
  • Cleanable filter with spring loaded filter rack
  • ERV, Humidifier, and Air cleaner compatible
Backed by Trane's industry-leading limited warranty
  • Lifetime Limited Warranty on heat exchanger.
  • Five-Year Limited Warranty on internal functional parts.
  • If your XC95 furnace is installed at the same time as a new Trane XLi outdoor condensing unit, it will be covered for ten years on Internal functional parts as part of the outdoor unit system warranty.
  • Optional Extended Warranties available. Extended warranties cover labor, and other costs not covered by Manufacturer’s Limited Warranty so you are covered for labor for the lifetime of the warranties.
  • Warranties are for residential use
  • Ask your dealer for full warranty information at time of purchase.
XC95 Variable-Speed, 3-Stage Upflow/Horizontal Furnace
Model More Info Nominal
Tons
More Info AFUE More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
TUH3B060ACV3VA 3 95.0 40 17.5 28
TUH3B080ACV3VA 3 95.0 40 17.5 28
TUH3C100ACV4VA 4 95.0 40 21 28
TUH3D120ACV5VA 5 95.0 40 24 28
XC95 Variable-Speed, 3-Stage Downflow/Horizontal
Model More Info Nominal
Tons
More Info AFUE More Info Height
(in.)
More Info Width
(in.)
More Info Depth
(in.)
TDH3B060ACV3VA 3 92.1 40 17.5 28
TDH3B080ACV3VA 3 95.0 40 17.5 28
TDH3C100ACV4VA 4 95.0 40 21 28
TDH3D120ACV5VA 5 92.1 40 24.5 28
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.

As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Your feedback matters
Your comfort is our #1 priority. Tell us how we can serve you better.
Take our Web site survey
Find Your Ideal System
Use the Trane System Customizer to choose a system based on your unique comfort requirements
Learn more
An in-depth look at gas furnaces
Get more information on choosing the right furnace for your home.
Guide to gas furnaces
Purchasing and financing options
See how you can work with your dealer to make your next home comfort unit a Trane.
Purchasing and financing
Why choose Trane?
Learn how quality makes all the difference for your family's total home comfort.
Clean Air is Trane Air™
The True Trane
Difference
DID YOU KNOW?
Did You Know
dyk_take_the_quiz_button.gif
See how TRANE
CleanEffects™ works
Trane Residential is a leading global provider of indoor comfort systems. Trane’s offerings include energy-efficient cooling and heating solutions for homes, air conditioners, heat pumps, furnaces, air humidifiers, thermostats, parts and service.
© 2008 Trane Inc.  All rights reserved