XR13h All-in-One

Heating and Cooling Units

XR13h All-in-One

XR13h All-in-One

Heating and Cooling Units

The xr13h all-in-one heating and cooling units are designed to work efficiently and quietly to keep your home cool and comfortable year round. Packaged in a flexible cabinet, the XR13h all-in-one heating and air conditioning systems suit the structural and spatial requirements of your home.

Find A Dealer

Product Overview

COOL COMFORT PACKAGE

Efficient performance

With a rating of up to 14.00 SEER and 8.00 HSPF, the XR13h is an energy-efficient choice for home cooling.

Flexible design

The XR13h all-in-one heating and cooling system’s adaptable design lets you choose either rooftop or ground-level installation.

Quiet operation

An enhanced fan system allows for quiet operation and high efficiency.

Product Specifications

Every Trane packaged unit is designed with high-quality components. Each helps ensure that time after time, your all-in-one heating and cooling units will provide total comfort your family can rely on. The XR13h includes:

Durable Climatuff® compressor

Heavy gauge steel coil guard

Baked-on powder paint finish over a galvanized steel cabinet


XR13h All-In-One Heating and Cooling Systems

 
MODEL NOMINAL TONS SEER HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
4WHC3024A 2 13.50 31 32 44
4WHC3030A 2.5 14.00 31 32 44
4WHC3036A 3 13.00 31 32 44
4WHC3042A 3.5 13.00 31 32 44
4WHC3048A 4 13.50 33 45 58
4WHC3060A 5 13.00 33 45 58

Warranty

TRANE XR13H OVER/UNDER HEAT PUMP REGISTERED LIMITED WARRANTY DETAILS

10-year Registered Limited Warranty on compressor.

10-year Registered Limited Warranty on coil.

10-year Registered Limited Warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

Common Questions

NEED HELP? TALK TO AN EXPERT.
CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST