XL14c Gas/Electric Package Unit

Packaged System

XL14c Gas/Electric Package Unit

XL14c Gas/Electric Package Unit

Packaged System

The XL14c gas/electric HVAC system delivers exceptional heating and cooling all while operating quietly and efficiently. With durable components assembled into one cabinet, this gas/electric HVAC system is designed to meet all of your home heating and cooling needs.

Find A Dealer

Product Overview

HEATING. COOLING. COMBINED.

Efficient performance

The Trane XL14c gas/electric HVAC system offers up to 14.25 SEER and 80 percent AFUE and is Energy Star qualified

Year-round durability

Exclusive components like a Spine Fin™ coil, Weather Beater™ top and the variable-speed Vortica™ blower motor with Comfort-R™ will deliver the sustained performance you expect year after year.

Quiet operation

Ultra-quiet operation delivers comfort without disrupting your home environment.

Product Specifications

Every gas/electric HVAC system is designed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL14c packaged gas/electric system includes:

Durable Climatuff® compressor

State-of-the-art fan system

Variable-speed Vortica™ blower motor

Ultra-quiet operation

Stainless steel heat exchanger and burners

Two-stage gas heat

Heavy gauge, two-tone powder-painted cabinet

Increased dehumidification with Comfort-R™

Advance airflow system for quiet and efficient outdoor operation

Functional louvers with rounded corner guards for added safety

All-aluminum Spine Fin™ coil

Durable Weather-Beater™ top


XL14c Gas/Electric Systems

 
    MODEL
HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.) SEER
4YCY4024 36 51 43 14.00
4YCY4030 36 51 43 14.00
4YCY4036* 36 51 43 14.20
4YCY4042 38 61 46 14.25
4YCY4048* 38 61 46 14.20
4YCY4060* 42 61 46 14.00

Warranty

TRANE XL14C PACKAGED GAS/ELECTRIC REGISTERED LIMITED WARRANTY DETAILS

20-year Registered Limited Warranty on heat exchanger.

10-year Registered Limited Warranty on compressor.

10-year Registered Limited Warranty on coil.

10-year Registered Limited Warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply. *Also available in 3-Phase.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

Common Questions

NEED HELP? TALK TO AN EXPERT.
CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST