XL20i

XL20i

Heat Pump

From the hottest days to the coldest nights, the XL20i is designed to perfectly cool your home in the summer and perfectly heat it in the winter. And when paired with ComfortLink™ II system, it’s all at your control from anywhere.

Find A Dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
SEER (Cooling Efficiency): up to 19.00
HSPF (Heating Efficiency): up to 10.00

Eco Rebate goes here

TOTAL WARMTH AND COMFORT

Comfort-R™ innovation

When matched with a variable speed indoor unit from Trane, the XL20i has another special feature. Its a method of enhancing airflow that we call Comfort-R™ and it gives you greater humidity control in cooling. This is accomplished by running the fan at a slower speed during start-up. Comfort-R™ also provides warmer air during heating start-up. These managed cycles reduce temperature variances for the optimum in home comfort.

Efficient performance

The XL20i is among the industry’s most efficient heat pumps available, with a rating up to 19.00 SEER and HSPF up to 9.0. The XL20i has two compressors: one for milder weather and a second larger compressor for those extremely hot days. It’s like having two units in one.

ComfortLink™ II communicating capability

ComfortLink™ II communicating technology (available when matched with communicating indoor units) connects all of your key components so your system automatically charges, configures and calibrates for optimal performance and efficiency through the lifetime of your products.

Durable, quiet and economical

Increased efficiency may substantially lower your home cooling costs. Its multi-stage fan motor adjusts speed to quietly provide maximum comfort, and materials for all components are tested again and again for long-lasting performance and durability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

xl20i

90.0 Cost
95 Efficiency

xv20i

100 Cost
100 Efficiency

xv18

80 Cost
95 Efficiency

Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL20i includes:

ComfortLink™ II communicating capability

Charge Assist™ for enhanced performance and efficiency

Dual Climatuff® compressors

Full-side louvered panels

WeatherGuard™ top protects components

Baked-on powder paint

Weather-resistant WeatherGuard™ fasteners

Two-row Spine Fin™ coil

DuraTuff™ rust proof base pan

Two-stage cooling and heating

Multi-stage fan

Low-resistance airflow

Sound insulator on compressors


XL20i communicating heat pump models (R410A refrigerant)

MODEL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
4TWZ0024A 24,000 2.0 54 37 34
4TWZ0036B 36,000 3.0 54 37 34
4TWZ0048A 48,000 4.0 54 37 34
4TWZ0060A 60,000 5.0 54 37 34

TRANE XL20I REGISTERED LIMITED WARRANTY DETAILS

12 year limited warranty on compressor.

10-year limited warranty on outdoor coil.

10-year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST