XB13

XB13

Heat Pump

The XB13 single-stage heating and cooling system combines innovative components that give long-lasting, reliable performance. And because the 14.50 SEER heat pump meets federal SEER regulations, it’s also a smart choice for heating and cooling.

Find A Dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:

SEER (Cooling Efficiency): up to 14.00

HSPF (Heating Efficiency): up to 8.5

RELIABLE, DURABLE, QUIET COMFORT.

Efficient performance

The XB13’s SEER up to 14.50 and HSPF up to 8.50 make it one of the top energy- efficient heat pumps for home comfort.

Economical operation

Increased efficiency of this single-stage heating and cooling system may substantially lower your home cooling costs compared to the old system you have today.

Durable construction

Materials for all components are tested again and again for long-lasting performance.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your single-stage heating and cooling system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

xb13

30.0 Cost
72.5 Efficiency

xr13

40 Cost
72.5 Efficiency

xb14

50.0 Cost
77.5 Efficiency

Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB13 14.50 SEER heat pump includes:

Climatuff® compressor

Full-side louvered panels

Baked-on powder paint resists rust

Spine Fin™ outdoor coil

Non-corrosive Duratuff™ base pan

Corrosion-resistant fasteners


XB13 heat pump models (R-410A refrigerant)

MODEL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
4TWB3018D 17,000 1.5 29 33 30
4TWB3024D 23,000 2.0 29 33 30
4TWB3030C 28,500 2.5 33 33 30
4TWB3036C 34,500 3.0 33 37 34
4TWB3042B 40,500 3.5 33 37 34
4TWB3048B 46,500 4.0 37 37 34
4TWB3060B 58,500 5.0 41 37 34

TRANE XB13 REGISTERED LIMITED WARRANTY DETAILS

10-year limited warranty on compressor.

10-year limited warranty on outdoor coil.

10-year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST