XV95

XV95

Gas Furnace

The XV95 delivers one of the highest efficiencies in the industry, providing superior performance for the ultimate comfort experience.

Find A Dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
AFUE (Heating Efficiency): Up to 96.7% AFUE
Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
Yes

Eco Rebate goes here

PREMIUM HEATING. SUPER EFFICIENCY.

Efficient performance

The XV95 is rated with up to 97% AFUE and select models are Energy Star qualified.

Durable construction

Materials for all components are tested again and again for long-lasting performance and durability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

xv95

90.0 Cost
95 Efficiency

xc95m

100 Cost
100 Efficiency

xl95

70.0 Cost
80 Efficiency

Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XV95 includes:

Variable-speed blower

Two-stage gas heating

Heavy gauge, two-tone powder-painted cabinet

Increased dehumidification with Comfort-R™

Durable silicon nitride hot surface igniter

Multi-port, in-shot burners

One-piece aluminized steel primary heat exchanger

24-volt fuse to protect controls

Insulated cabinet for quiet operation

Compatible with ERV, humidifier and air cleaner


XV95 variable-speed, 2-stage upflow/horizontal furnace models

MODEL HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.) NOMINAL CAPACITY OUTPUT (BTUH) STAGE1/STAGE2 AFUE ENERGY STAR 4.0
TUH2B060A9V3VB 40 17.5 28 37,700/58,000 96.7 Yes
TUH2B080A9V3VB 40 17.5 28 49,500/76,000 95 Yes
TUH2B080A9V4VB 40 17.5 28 49,500/76,000 95 Yes
TUH2C100A9V4VB 40 21 28 61,800/95,000 95 Yes
TUH2C100A9V5VB 40 21 28 61,800/95,000 95 Yes
TUH2D120A9V5VB 40 24.5 28 74,500/114,700 95.6 Yes


XV95 variable-speed, 2-stage downflow/horizontal furnace models

MODEL HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.) NOMINAL CAPACITY OUTPUT (BTUH) STAGE1/STAGE2 AFUE ENERGY STAR 4.0
TDH2B060A9V3VB 40 17.5 28 37,000/57,000 95 Yes
TDH2B080A9V3VB 40 17.5 28 49,400/76,000 95 Yes
TDH2B080A9V4VB 40 17.5 28 49,400/76,000 95  
TDH2C100A9V4VB 40 21.0 28 61,800/95,000 95 Yes
TDH2D120A9V5VB 40 24.5 28 74,000/114,000 95 Yes

TRANE XV95 REGISTERED LIMITED WARRANTY DETAILS

Lifetime limited warranty on heat exchanger.

10-year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST