XT95

XT95

Gas Furnace

Whatever your heating needs may be, from gentle warmth on a chilly day to high-performance heating when the temperature plummets, the single-stage XT95 furnace provides energy-efficient comfort every day of the year.

Find A Dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:

AFUE (Heating Efficiency): Up to 95% AFUE

Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
Yes

DEDICATED AND EFFICIENT COMFORT

Efficient performance

The XT95 features a 95%+ AFUE.

Comfortable, even heating

High-efficiency blower motor provides a consistent flow of warm, comfortable air, while operating quietly and efficiently.

Durable construction

Materials for all single-stage furnace components are tested again and again for long-lasting performance and reliability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

xt95

80 Cost
90 Efficiency

xl95

70.0 Cost
80 Efficiency

xr95

80 Cost
95 Efficiency

Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XT95 single-stage gas furnace includes:

High-efficiency blower motor

Self-diagnostic microelectronic controller

Durable silicon nitride hot surface igniter

Sealed combustion, 100% outside air option

Multi-port, in-shot burners

One-piece heat exchanger with no welds

Pre-painted galvanized steel cabinet

Upflow models have hinged blower doors, easy-open door latches

Insulated heavy steel cabinet for quiet operation


XT95 high-efficiency upflow/horizontal left furnace models

MODEL HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.) COOLING CFM (NOM. TONS) AFUE ENERGY STAR 4.0
TUH1B040A9H21B 40 17.5 28 2.0 95  
TUH1B060A9H31B 40 17.5 28 3.0 95  
TUH1B080A9H31C 40 17.5 28 3.0 95  
TUH1C100A9H41B 40 21 28 4.0 95  
TUH1D120A9H51B 40 24.5 28 5.0 95 Yes


XT95 high-efficiency downflow/horizontal right furnace models

MODEL HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.) COOLING CFM (NOM. TONS) AFUE ENERGY STAR 4.0
TDH1B040A9H21B 40 17.5 28 2.0 95  
TDH1B065A9H31B 40 17.5 28 3.0 95  
TDH1C085A9H41B 40 17.5 28 4.0 95  
TDH1D110A9H51B 40 24.5 28 5.0 95  

TRANE XT95 REGISTERED LIMITED WARRANTY DETAILS

Lifetime Limited Warranty on heat exchanger.

10-year Registered Limited Warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Home System Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply. *Also available in 3-Phase.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST