XL95

XL95

Gas Furnace

The XL95 two-stage gas furnace delivers one of the highest efficiencies in the industry, providing superior performance for the ultimate comfort experience.

Find A Dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:

AFUE (Heating Efficiency): Up to 96% AFUE

Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
Yes

PREMIUM HEATING. SUPER EFFICIENCY.

Efficient performance

The XL95 high efficiency furnace is rated with up to 96% AFUE.

Comfortable, even heating

Two-stage heating helps prevent temperature swings.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

xl95

70.0 Cost
80 Efficiency

xv95

90.0 Cost
95 Efficiency

xt95

80 Cost
90 Efficiency

Every Trane high efficiency furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL95 includes:

Four Speed Motor

Two-stage gas heating

Heavy gauge, two-tone powder-painted cabinet

Durable silicon nitride hot surface igniter

Multi-port, in-shot burners

One-piece aluminized steel primary heat exchanger

24-volt fuse to protect controls

Insulated cabinet for quiet operation

Compatible with ERV, humidifier and air cleaner


XL95 upflow/horizontal furnace models

MODEL HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.) NOMINAL CAPACITY OUTPUT(BTUH)STAGE 1 NOMINAL CAPACITY OUTPUT(BTUH)STAGE 2 ICS* AFUE
TUH2B060A936VA 40 17.5 28 37,440 57,600 96
TUH2B080A942VA 40 17.5 28 49,400 76,000 96
TUH2C100A948VA 40 21 28 61,750 95,000 96
TUH2D120A960VA 40 21 28 74,880 115,200 96


XL95 downflow/horizontal furnace models

MODEL HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.) NOMINAL CAPACITY OUTPUT(BTUH)STAGE 1 NOMINAL CAPACITY OUTPUT(BTUH)STAGE 2 ICS* AFUE
TDH2B060A936VA 40 17.5 28 37,000 57,000 95
TDH2B080A942VA 40 17.5 28 49,400 76,000 95
TDH2C100A948VA 40 21 28 61,800 95,000 95
TDH2D120A960VA 40 21 28 74,880 115,200 96

TRANE XL95 REGISTERED LIMITED WARRANTY DETAILS

Lifetime limited warranty on heat exchanger.

10 Year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered limited Home System Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST