Back to All Products

Flexible heating and cooling solutions

Ductless Systems

Ductless AC and heating systems use a pair of indoor and outdoor units to warm or cool specific areas of your home. These energy-efficient units are easy to install and offer a flexible, low-cost solution for zoned heating and cooling. Best of all, there’s no ductwork needed.

Get reliable heating and cooling without the ductwork.

Single-Zone Ductless

Single-Zone ductless systems control the temperature in one area of your home by connecting one outdoor unit to one indoor unit.

Multi-Zone Ductless

Multi-Zone ductless systems control the temperature in multiple rooms or your entire home by connecting one outdoor unit to multiple indoor units.

FLEXIBILE HEATING AND COOLING

Trane ductless HVAC systems

Why choose a ductless HVAC system?

Ductless systems deliver efficient heating and cooling with lots of flexibility. They can provide whole-home comfort in buildings that don’t have central HVAC systems—or offer single-zone climate control for small additions that aren’t connected to existing ductwork. As an added bonus, ductless AC and heating allows you to adjust the temperature from room to room.

What do you need for ductless AC and heating?

We offer three different types of ductless systems: mini-split, multi-split and variable refrigerant flow (VRF). Once you’ve selected the solution that works best for your home, you’ll need compatible indoor and outdoor units to complete your ductless HVAC system.

Contact a Local Trane Comfort Specialist
Qualified. Dedicated. Ready to help.
Local Trane Comfort Specialists

Showing specialists for . Change location

We’re sorry!

There are no Trane specialists in

  • NATE Certified
  • Charter Member
  • 24/7 Emergency Service
  • Nexia Installer
  1. Loading...
See More
Top of Page