XB TEM3

Air Handler

XB TEM3

XB TEM3

Air Handler

The XB line of air handlers combines affordability and flexibility to work with the complete range of Trane heating and cooling products. So you get the reliability of Trane and the options to work within your specific system and budget.

Find A Dealer
Cost:

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.Tap anywhere to close.

Blower Speed: Multi

Comfort-R: No

Product Overview

EFFICIENT AIR FOR EVERY HOME

Reliability

The all-aluminum coil found in the XB Series of residential air handlers is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. These all-aluminum coils ensure families stay comfortable indoors all year long, no matter what the weather outside.

Rust prevention

Trane residential air handlers come with a no-rust polymer drain pan along with galvanized cabinet features to keep things running and looking good for a long time.

Matched options made right

The introduction of the XB series of residential air handlers allows more flexibility for addressing special applications for all of your heating and cooling needs. Whether your system requires the standard convertible air handler, a stud-mount upflow or a Furr-Down option, we can meet those needs while also providing the integrity of a complete matched system made to work flawlessly and efficiently year after year.


Quick Comparison

xb tem3

40 Cost

Hyperion™ XB

80 Cost

xb 4fwh

40 Cost

Quick Comparison

xb tem3

40 Cost

Hyperion™ XB

80 Cost

xb 4fwh

40 Cost

Quick Comparison

xb tem3

40 Cost

Hyperion™ XB

80 Cost

xb 4fwh

40 Cost

Quick Comparison

xb tem3

40 Cost

Hyperion™ XB

80 Cost

xb 4fwh

40 Cost

Product Specifications

Trane XB air handlers are built for specific needs and systems to provide you the most reliable comfort and efficiency, like only a Trane can. The XB TEM3 air handler includes:

Standard convertible line

Painted galvanized steel cabinet

Optional electric heat

All-aluminum coil

No-rust polymer drain pan

Cooling and heat pump systems available


XB TEM3 Convertible air handler models

 
MODEL NOMINAL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
TEM3A0B18 18,000 1.5 45 18.5 21
TEM3A0B24 24,000 2 45 18.5 21
TEM3A0B30 30,000 2.5 45 18.5 21
TEM3A0B36 36,000 3 45 18.5 21
TEM3A0C42 42,000 3.5 51 23.5 21
TEM3A0C48 48,000 4 51 23.5 21
TEM3A0C60 60,000 5 51 23.5 21

Warranty

TRANE XB TEM3 REGISTERED LIMITED WARRANTY DETAILS

10-year Registered Limited Warranty on internal functional parts.

If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available. For more information, click here.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

Common Questions

NEED HELP? TALK TO AN EXPERT. CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST