XB 4FWM

XB 4FWM

Air Handler

The XB line of air handlers combines affordability and flexibility to work with the complete range of Trane heating and cooling products. So you get the reliability of Trane and the options to work within your specific system and budget.

Find A Dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:

Blower Speed: Multi

Comfort-R: No

EFFICIENT AIR FOR EVERY HOME

Reliability

The all-aluminum coil found in the XB Series of air handlers is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. This ensures families stay comfortable indoors all year long, no matter what the weather outside.

Rust prevention

Every XB series air handler comes with a no-rust polymer drain pan along with galvanized cabinet features to keep things running and looking good for a long time.

Matched options made right

The introduction of the XB series of air handlers allows more flexibility for addressing special applications for all of your heating and cooling needs. Whether your system requires the standard convertible air handler, a stud-mount upflow or a Furr-Down option, we can meet those needs while also providing the integrity of a complete matched system made to work flawlessly and efficiently year after year.


Quick Comparison

xb 4fwm

40 Cost

xb 4fwh

40 Cost

xb 4fwf

40 Cost

Trane XB air handlers are built for specific needs and systems to provide you the most reliable comfort and efficiency, like only a Trane can. The XB 4FWM air handler includes:

Flush-mount front return, bottom return with accessory panel

Optional full-length louvered grill panels for front free return

All-aluminum coil

Non-bleed TXV

Vertical refrigerant connections

Textured galvanized cabinet with painted front panels

Optional electric heat

No-rust polymer drain pan


4FWM Stud Mount air handler models*

MODEL COOLING CAPACITY (BTUH) HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
4FWMA024A 24,000 36.75 18.25 18
4FWMA030A 30,000 36.75 18.25 18
4FWMA031A 30,000 40 20.5 22
4FWMA036A 36,000 40 20.5 22

TRANE XB 4FWM REGISTERED LIMITED WARRANTY DETAILS

10-year Registered Limited Warranty on internal functional parts

If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available. For more information, click here.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST