Hyperion™ XR

Residential Air Handler

Hyperion™ XR

Hyperion™ XR

Residential Air Handler

The Hyperion™ XR residential air handler provides your home with cleaner, healthier air day and night. Advanced technology helps circulate air better, and when paired with CleanEffects™, this HVAC air handler virtually eliminates dust, pollen and other irritants from the air.

Find A Dealer
Cost:

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.Tap anywhere to close.

Communicating Capability: No

Product Overview

SMART TECHNOLOGY FOR BETTER AIR

Reliability

The all-aluminum coil found in this Trane air handler is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. This ensures families stay comfortable indoors all year long, no matter what the weather outside.

Double-walled construction

The double-walled cabinet eliminates the need for exposed insulation and helps prevent energy loss with the use of airtight plugs instead of conventional knockouts. This reduces the unit’s carbon footprint and provides a cleaner environment.

Quiet comfort

Thanks to the exclusive Trane Vortica™ blower, the new Hyperion™ XR residential air handler provides homeowners with reliable, ultra-quiet operation, so they can hear each other instead of the heating and cooling system.

Better, cleaner air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

Hyperion™ XR

60 Cost

Hyperion™ XL

100 Cost

Hyperion™ XB

80 Cost

Quick Comparison

Hyperion™ XR

60 Cost

Hyperion™ XL

100 Cost

Hyperion™ XB

80 Cost

Quick Comparison

Hyperion™ XR

60 Cost

Hyperion™ XL

100 Cost

Hyperion™ XB

80 Cost

Quick Comparison

Hyperion™ XR

60 Cost

Hyperion™ XL

100 Cost

Hyperion™ XB

80 Cost

Product Specifications

Every Trane air handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The Hyperion™ XR includes:

Uniquely designed cabinet

Fully enclosed insulation

All-aluminum coil

High-efficiency Vortica™ blower motor (GAM5 models only)

Unique modular design

Electronic expansion valve metering device that is 400% more reliable than standard expansion valves

Quick-turn fasteners

“No leak” drain pan made from rust-resistant composites and built with a gradual slope

Heating options for either hydronic or electric heat

Corrosion-resistant finish


Hyperion™ XR Series 5 air handler models

 
MODEL NOMINAL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
GAM5A0A18 18,000 1.5 50 17.5 22
GAM5A0A24 24,000 2 50 17.5 22
GAM5A0B30 30,000 2.5 52 21 22
GAM5A0B36 36,000 3 56 21 22
GAM5A0C42 42,000 3.5 57 23.5 22
GAM5A0C48 48,000 4 62 23.5 22
GAM5A0C60 60,000 5 62 23.5 22


Hyperion™ XR Series 4 air handler models

 
MODEL NOMINAL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
TAM4A0A18 18,000 1.5 50 17.5 22
TAM4A0A24 24,000 2 50 17.5 22
TAM4A0A30 30,000 2.5 50 17.5 22
TAM4A0A36 36,000 3 50 17.5 22
TAM4A0B42 42,000 3.5 56 21 22
TAM4A0C48 48,000 4 57 23.5 22
TAM4A0C60 60,000 5 62 23.5 22

Warranty

TRANE HYPERION™ XR REGISTERED LIMITED WARRANTY DETAILS

10-year Registered Limited Warranty on internal functional parts

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

Common Questions

NEED HELP? TALK TO AN EXPERT.
CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST