Hyperion™ XL

Variable-Speed Air Handler

Hyperion™ XL

Hyperion™ XL

Variable-Speed Air Handler

Helping to circulate better air, the Hyperion™ XL variable-speed air handler is built unlike anything the market has ever seen. For one thing, it’s constructed more like a refrigerator, with insulation between the double walls of the uniquely designed cabinet.

Find A Dealer
Cost:

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.Tap anywhere to close.

Communicating Capability: Yes

Product Overview

SMART TECHNOLOGY FOR BETTER AIR

Reliability

The all-aluminum coil found in this new line of air handlers is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. This ensures families stay comfortable indoors all year long, no matter what the weather outside.

Double-walled construction

The double-walled cabinet eliminates the need for exposed insulation and helps prevent energy loss with the use of airtight plugs instead of conventional knockouts. This reduces the air handler’s carbon footprint and provides a cleaner environment.

ComfortLink™ II Communicating Capability

ComfortLink™ II communicating technology connects all of your key components, so your system automatically charges, configures and calibrates for optimal performance through the lifetime of your products.

Quiet comfort

Thanks to the exclusive Trane Vortica™ blower, the new Hyperion™ XL variable-speed air handler provides homeowners with reliable, ultra-quiet operation, so they can hear each other instead of the heating and cooling system.

Better, cleaner air

Pair this Trane variable-speed air handler with CleanEffects™ for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

Hyperion™ XL

100 Cost

Hyperion™ XR

60 Cost

Hyperion™ XB

80 Cost

Quick Comparison

Hyperion™ XL

100 Cost

Hyperion™ XR

60 Cost

Hyperion™ XB

80 Cost

Quick Comparison

Hyperion™ XL

100 Cost

Hyperion™ XR

60 Cost

Hyperion™ XB

80 Cost

Quick Comparison

Hyperion™ XL

100 Cost

Hyperion™ XR

60 Cost

Hyperion™ XB

80 Cost

Product Specifications

Every Trane variable-speed air handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The Hyperion™ XL includes:

Uniquely designed cabinet

Fully enclosed insulation

All-aluminum coil

Variable-speed Vortica™ blower motor

Unique modular design

Electronic expansion valve metering device that is 400% more reliable than standard expansion valves

Quick-turn fasteners

“No leak” drain pan made from rust-resistant composites and built with a gradual slope

Heating options for either hydronic or electric heat

Corrosion-resistant finish

ComfortLink™ II communicating technology (on select models)

Highly efficient variable-speed technology (on select models)


Hyperion™ XL Series 8 air handler models

 
MODEL NOMINAL COOLING CAPACITY (BTUH) HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
TAM8A0A24 24000 50 17.5 22
TAM8A0B30 30000 56 21 22
TAM8A0C36 36000 57 23.5 22
TAM8A0C42 42000 57 23.5 22
TAM8A0C48 48000 62 23.5 22
TAM8A0C60 60000 62 23.5 22
TAM8A0C61 61000 62 23.5 22


Hyperion™ XL Series 7 air handler models

 
MODEL NOMINAL COOLING CAPACITY (BTUH) HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
TAM7A0A24 24000 50 17.5 22
TAM7A0B30 30000 56 21 22
TAM7A0C36 36000 57 23.5 22
TAM7A0C42 42000 57 23.5 22
TAM7A0C48 48000 62 23.5 22
TAM7A0C60 60000 62 23.5 22
TAM7A0C61 61000 62 23.5 22

Warranty

TRANE HYPERION™ XL REGISTERED LIMITED WARRANTY DETAILS

10-year Registered Limited Warranty on internal functional parts.

If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

Common Questions

NEED HELP? TALK TO AN EXPERT.
CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST