Hyperion™ XB

Air Handler

Hyperion™ XB

Hyperion™ XB

Air Handler

Helping to circulate better air, the Hyperion™ air handler is built unlike anything the market has ever seen. For one thing, it’s constructed more like a refrigerator, with insulation between the double walls of the uniquely designed cabinet.

Find A Dealer
Cost:

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.Tap anywhere to close.

Communicating Capability: No

Product Overview

SMART TECHNOLOGY FOR BETTER AIR

Reliability

The all-aluminum coil found in this new line of air handlers is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. This ensures families stay comfortable indoors all year long, no matter what the weather outside.

Double-walled construction

The double-walled cabinet eliminates the need for exposed insulation and helps prevent energy loss with the use of airtight plugs instead of conventional knockouts. This reduces the unit’s carbon footprint and provides a cleaner environment.

Quiet comfort

Thanks to the exclusive Trane Vortica™ blower, the new Hyperion™ air handler provides homeowners with reliable, ultra-quiet operation, so they can hear each other instead of the heating and cooling system.

Better, cleaner air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

Hyperion™ XB

80 Cost

Hyperion™ XL

100 Cost

Hyperion™ XR

60 Cost

Quick Comparison

Hyperion™ XB

80 Cost

Hyperion™ XL

100 Cost

Hyperion™ XR

60 Cost

Quick Comparison

Hyperion™ XB

80 Cost

Hyperion™ XL

100 Cost

Hyperion™ XR

60 Cost

Quick Comparison

Hyperion™ XB

80 Cost

Hyperion™ XL

100 Cost

Hyperion™ XR

60 Cost

Product Specifications

Every Trane Air Handler is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The Hyperion™ includes:

Uniquely designed cabinet

Fully enclosed insulation

All-aluminum coil

Vortica™ blower motor

Heating options for either hydronic or electric heat

Corrosion-resistant finish

“No leak” drain pan made from rust-resistant composites and built with a gradual slope


Hyperion™ XB Series 2 air handler models

 
MODEL COOLING CAPACITY (BTUH) HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
GAF2A0A18S11SA 18,000 39.5 17.5 21.8
GAF2A0A24S21SA 24,000 39.5 17.5 21.8
GAF2A0A30S21SA 30,000 39.5 17.5 21.8
GAF2A0A36S21SA 36,000 39.5 17.5 21.8
GAF2A0A36M31SA 36,000 39.5 17.5 21.8


Hyperion™ XB Series 2 air handler models

 
MODEL COOLING CAPACITY (BTUH) HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
GAT2A0B42S31SA 42,000 51.5 21.3 21.8
GAT2A0B48S41SA 48,000 55.7 21.3 21.8
GAT2A0C60S41SA 60,000 56.9 23.5 21.8


Hyperion™ XB Series 2 air handler models

 
MODEL NOM CAP HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
GAM2A0A18 18,000 50 17.5 22
GAM2A0A24 24,000 50 17.5 22
GAM2A0A30 30,000 50 17.5 22
GAM2A0A36 36,000 50 17.5 22
GAM2A0B42 42,000 56 21 22
GAM2A0C48 48,000 57 23.5 22
GAM2A0C60 60,000 62 23.5 22

Warranty

TRANE HYPERION™ XB REGISTERED LIMITED WARRANTY DETAILS

10-year Registered Limited Warranty on internal functional parts.

If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

Common Questions

NEED HELP? TALK TO AN EXPERT.
CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST