XL20i

XL20i

Air Conditioner

One of the industry’s most efficient air conditioners, the XL20i AC unit is built to stand up to the elements and deliver reliable cooling, even on the hottest day of the year, and lowers your cooling costs at the same time.

Find A Dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:

Info

From ENERGY STAR® -qualified products to geothermal options, there are myriad ways for your HVAC system to be more energy and cost-efficient.

Efficiency (SEER):
up to 20.00

Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
Yes

THE TOP OF TOTAL COMFORT

Comfort-R™ innovation

When matched with a variable speed indoor unit from Trane, the XL20i has another special feature. Its a method of enhancing airflow that we call Comfort-R™ and it gives you greater humidity control in cooling. This is accomplished by running the fan at a slower speed during start-up. Comfort-R™ also provides warmer air during heating start-up. These managed cycles reduce temperature variances for the optimum in home comfort.

Efficient performance

The XL20i’s SEER rating of up to 20.00 is among the highest energy efficiency rating of any air conditioner available today. The XL20i has two compressors: one for milder weather and a second larger compressor for those extremely hot days. It’s like having two units in one.

ComfortLink™ II communicating capability

ComfortLink™ II communicating technology, when matched with communicating indoor units, connects all of your key components so your system automatically charges, configures and calibrates for optimal performance and efficiency through the lifetime of your products. ComfortLink™ II communicating control also offers remote access via smartphone or internet*.

*Monthly subscription required. See your dealer for details.

Durable, quiet and economical

Increased efficiency may substantially lower your home cooling costs. Its fan motor adjusts speed to quietly provide maximum comfort, and materials for all components are tested again and again for long-lasting performance and durability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

xl20i

90.0 Cost
95 Efficiency

xv20i

100 Cost
100 Efficiency

xv18

80 Cost
95 Efficiency

Every Trane air conditioner is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL20i includes:

ComfortLink™ II communicating capability

Charge Assist™ for enhanced performance and efficiency

Dual Climatuff® compressors

Two-row Spine Fin™ coil

Two-Stage Cooling

Multi-stage Fan

R410A Refrigerant

Full-side louvered panels

WeatherGuard™ top protects components

Weather-resistant WeatherGuard™ fasteners

DuraTuff™ rust proof base pan

Quick-Sess cabinet with full coil protection

Sound insulator on compressors


XL20i communicating air conditioner models (R410A refrigerant)

MODEL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
4TTZ0024A 24,000 2.0 54 37 34
4TTZ0036B 36,000 3.0 54 37 34
4TTZ0048A 48,000 4.0 54 37 34
4TTZ0060A 60,000 5.0 54 37 34

TRANE XL20I REGISTERED LIMITED WARRANTY DETAILS

12 year limited warranty on compressor.

10 year limited warranty on outdoor coil.

10 year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST