XB16

XB16

Central Air System

Make a smart investment in comfort and efficiency with the XB16 central air system by Trane. With up to a 16.50 SEER rating, this central cooling system is designed to help your home overcome the most stifling days with reliable, energy-conscious operation.

Find A Dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:

Info

From ENERGY STAR® -qualified products to geothermal options, there are myriad ways for your HVAC system to be more energy and cost-efficient.

Efficiency (SEER):
up to 16.00

Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
Yes

PREMIUM COMFORT THAT LASTS

Efficient performance

The XB16 air conditioner system’s SEER rating of up to 16.50 makes it an excellent choice for home comfort.

Economical operation

The increased energy efficiency of this central air system may substantially lower your home cooling costs.

Durable construction

All material and components for this central cooling system are tested again and again for long-lasting performance and reliability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your central air system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

xb16

50.0 Cost
82.5 Efficiency

xr13

40 Cost
72.5 Efficiency

Every Trane central cooling system is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB16 includes:

All-aluminum Spine Fin™ Outdoor Coil

Upgraded fan motor

Full-side louvered panels protect your investment

Corrosion-resistant Weatherguard™ fasteners

Unique DuraTuff™ non-corrosive base pan

Quick-Sess cabinet with full coil protection


XB16 Air Conditioner Systems (R-410A refrigerant)

MODEL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
4TTB6018A 18,000 1.5 29 33 30
4TTB6024A 24,000 2 29 33 30
4TTB6030A 30,000 2.5 33 37 34
4TTB6036A 36,000 3 37 37 34
4TTB6042E 42,000 2.5 41 37 34
4TTB6048A 48,000 4 45 37 34
4TTB6049A 48,000 4 45 37 34
4TTB6060A 60,000 5 45 37 34
4TTB6061A 60,000 5 45 37 34
4TTB6061B 57,500 5 45 37 34

TRANE XB16 REGISTERED LIMITED WARRANTY DETAILS

10-year limited warranty on compressor.

10-year limited warranty on outdoor coil.

10-year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST