XB14

XB14

Home Central Air Conditioner

Cool your home efficiently with the XB14 home central air conditioner by Trane. With up to a 16.50 SEER rating, this energy-efficient air conditioner is designed to keep your home cool and your energy bills low.

Find A Dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:

Info

From ENERGY STAR® -qualified products to geothermal options, there are myriad ways for your HVAC system to be more energy and cost-efficient.

Efficiency (SEER):
up to 16.50

Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
Yes

PREMIUM COMFORT THAT LASTS

Efficient performance

The XB14 home cooling system’s SEER rating of up to 16.50 makes it an excellent choice for home comfort.

Economical operation

This home cooling system’s increased energy efficiency may substantially lower your home cooling costs.

Durable construction

Materials and components for every home central air conditioner are tested again and again for long-lasting performance and reliability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your energy-efficient air conditioner for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

xb14

50.0 Cost
82.5 Efficiency

xb16

50.0 Cost
82.5 Efficiency

xr13

40 Cost
72.5 Efficiency

Every Trane home central air conditioner is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB14 includes:

Climatuff® compressor

All-aluminum Spine Fin™ Outdoor Coil

Upgraded fan motor

Full-side louvered panels protect your investment

Corrosion-resistant Weatherguard™ fasteners

Unique DuraTuff™ non-corrosive base pan

Quick-Sess cabinet with full coil protection


XB14 Home Cooling Systems (R-410A refrigerant)

MODEL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
4TTB4018E 18,000 1.5 29 33 30
4TTB4024E 24,000 2 29 33 30
4TTB4030E 30,000 2.5 33 37 34
4TTB4036E 36,000 3 37 37 34
4TTB4042E 42,000 3.5 41 37 34
4TTB4048E 48,000 4 45 37 34
4TTB4049E 48,000 4 45 34 37
4TTB4060E 60,000 5 45 37 34
4TTB4061E 60,000 5 45 34 37

TRANE XB14 REGISTERED LIMITED WARRANTY DETAILS

10-year limited warranty on compressor.

10-year limited warranty on outdoor coil.

10-year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST