XB13

Air Conditioner

XB13

XB13

Air Conditioner

The XB13 combines innovative components that give long-lasting, reliable performance. And because the XB13 meets federal SEER regulations, it’s also cost-effective.

Find A Dealer
Cost:

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.Tap anywhere to close.

Efficiency (SEER):

From ENERGY STAR® -qualified products to geothermal options, there are myriad ways for your HVAC system to be more energy and cost-efficient.Tap anywhere to close.

up to 14.50

Energy Star:

The energy savings mode automatically adjusts your thermostat to save both energy and money.Tap anywhere to close.

Yes

Product Overview

THE RIGHT AMOUNT OF COOL

Efficient performance

The XB13’s SEER up to 14.50 makes it an energy-efficient choice for home comfort.

Economical operation

Increased efficiency may substantially lower home cooling costs over older systems.

Durable construction

Materials for all components are tested again and again for long-lasting performance.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

xb13

30.0 Cost
72.5 Efficiency

xb14

50.0 Cost
82.5 Efficiency

xb300

20 Cost
65 Efficiency

Quick Comparison

xb13

30.0 Cost
72.5 Efficiency

xb14

50.0 Cost
82.5 Efficiency

xb300

20 Cost
65 Efficiency

Quick Comparison

xb13

30.0 Cost
72.5 Efficiency

xb14

50.0 Cost
82.5 Efficiency

xb300

20 Cost
65 Efficiency

Quick Comparison

xb13

30.0 Cost
72.5 Efficiency

xb14

50.0 Cost
82.5 Efficiency

xb300

20 Cost
65 Efficiency

Product Specifications

Every Trane air conditioner is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB13 includes:

Climatuff® compressor

Spine Fin™ outdoor coil

Full-side louvered panels protect your investment

Baked-on powder paint resists rust

Noncorrosive Duratuff® Base Pan

Corrosion-resistant fasteners


XB13 air conditioner models (R-410A refrigerant)

 
MODEL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
4TTB3018E 18,000 1.5 29 33 30
4TTB3024E 24,000 2.0 29 33 30
4TTB3030D 30,000 2.5 29 33 30
4TTB3036D 36,000 3.0 33 33 30
4TTB3042D 42,000 3.5 29 37 34
4TTB3048D 48,000 4.0 29 37 34
4TTB3060D 60,000 5.0 37 37 34

Warranty

TRANE XB13 REGISTERED LIMITED WARRANTY DETAILS

10-year limited warranty on compressor.

10-year limited warranty on outdoor coil.

10-year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

Common Questions

NEED HELP? TALK TO AN EXPERT.
CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST