Perfect Fit™

Reusable Air Filters

Perfect Fit™

Perfect Fit™

Reusable Air Filters

For the millions of particles in a typical home’s air, a Trane Perfect Fit™ reusable air filter traps more dust, pollen and bacteria than typical filters. Plus, when paired with the Trane CleanEffects™ whole-house air filtration system you get one of the world’s best air filtration systems, making the air you breather that much cleaner.

Find A Dealer

Product Overview

IMPROVE YOUR AIR QUALITY

One cabinet, three options

A Trane Perfect Fit™ reusable air filter is an integral part of a Trane home comfort system. Even if you start out with a pleated or media filter, you always have the option to add the Trane CleanEffects™ whole-house air filtration system. And, regardless of the filter you choose, all of the filters are easy to access and maintain.

The right choice

When considering which reusable air filter is appropriate for your home, consider your lifestyle. How much time and money are you willing to spend on replacing filters? Would you prefer to have a filter you can clean yourself? And, what kind of effectiveness are you looking for in your home? For help with these and other questions, use the product comparison feature or find a dealer near you.

Product Specifications

PerfectFit™ 1-inch Pleated Reusable Air Filter Features:

Up to six times more effective than a standard throwaway filter

Available in a variety of sizes

Easy to replace

Filters 100 percent of the air that is heated and cooled.


1-inch Pleated Reusable Air Filter for Air Handlers

 
MODEL AIRFLOW H" W" D" SHIPPING WEIGHT (LB)
TFP215AOAH1 300-1,200 7.5 21.5 21 20
TFP235AOAH1 300-1,500 7.5 23.5 21 22
TFP260AOAH1 400-1,800 7.5 26 21 24


1-inch Pleated Reusable Air Filter for Furnaces

 
MODEL AIRFLOW H" W" D" SHIPPING WEIGHT (LB)
TFP145AOFR1 300-1,200 7.5 14.5 27 17
TFP175AOFR1 300-1,500 7.5 17.5 27 19
TFP210AOFR1 400-1,800 7.5 21 27 22
TFP245AOFR1 400-2,000 7.5 24.5 27 25

Common Questions

NEED HELP? TALK TO AN EXPERT.
CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST