FreshEffects™

Energy Recovery Ventilator

FreshEffects™

FreshEffects™

Energy Recovery Ventilator

Ventilation is critical for fresher, more comfortable air throughout your home. Trane FreshEffects™ is an energy-efficient home ventilator that acts as an air exchanger to remove lingering bad odors and improve the quality of the air inside your home. This energy recovery ventilator reduces humidity and preconditions incoming air which helps keep your system efficient.

Find A Dealer

Product Overview

FRESH AIR. RIGHT AT HOME.

Cleaner, healthier indoor air

This home ventilator removes stale indoor air for an equal amount of fresher outdoor air.

Increased comfort

The FreshEffects™ energy recovery ventilator retains heat and moisture from exchanged air in winter, but pre-conditions and dehumidifies incoming air in summer—so your home is more comfortable year-round.

Energy efficient

Transfers energy from the air being exhausted from inside to the air being drawn in from outside, making for a more energy-efficient home.

Easy to use

Adjustable control provides 24/7 automatic ventilation

Durable construction

Our home ventilator cabinets are powder-coated, and all component materials are rigorously tested for long-lasting performance and durability.

Product Specifications

Every Trane FreshEffects™ energy recovery ventilator is packed with high-quality components. Each helps ensure that you can count on FreshEffects™ to deliver fresh air, time after time. Today’s homes are better insulated and tightly sealed to save energy. This prevents a number of home odors (cooking smells, pet odors, paint or new carpet fumes) from escaping. Trane FreshEffects™ helps these fumes and odors to dissipate by bringing fresher outdoor air into your home.

Static plate energy transfer core means efficient transfer of heat and moisture

High performance, permanently lubricated ball-bearing motor

Slide-out filter for easy cleaning

Percent timer control

Passive defrost-condensate drain not required

Multi-position mounting

Heavy gauge, powder-painted steel cabinet

Closed cell foam gasketing for insulation integrity

Warranty

TRANE FRESHEFFECTS™ REGISTERED LIMITED WARRANTY DETAILS

10-year Registered Limited Warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

Common Questions

NEED HELP? TALK TO AN EXPERT.
CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST