HVAC Dealer in Boston, Massachusetts
Boston Standard Plumbing & Heating Inc
4.7 stars
Company Details:
Boston, Massachusetts
With the freezing cold Boston winters and boiling hot Boston summers, Boston Standard Plumbing and Heating Inc provides the very best in Heating, Air Conditioning and Plumbing services to the greater Boston and surrounding areas. The superlative HVAC and Plumbing services of Boston Standard Plumbing & Heating Inc has been featured in the Boston Globe, the Boston Herald and on news channel Fox 25 Boston. Boston Standard Plumbing & Heating Inc holds Master licenses with the State of Massachusetts for Plumbing, Gas Fitting, Sheet Metal and many other specialties. In addition, they have won the Best of Boston Award, the 2015 and 2017 Angie's List Super Service Award, and are Trane Comfort Specialists.
All pricing is given up front always and all service trucks are fully stocked. Boston Standard Plumbing & Heating Inc also has a Peace of Mind Plan for all customers providing emergency service 24/7 365 days of the year. All work performed is 100% warranted and Boston Standard Plumbing & Heating Inc is fully insured, voluntarily carrying 2 times the legal minimum for liability insurance. Convenient monthly payments with competitive interest rates are available, as well as financing through Trane.
Boston Standard Plumbing & Heating Inc provides the complete scope of Heating, Air Conditioning and Plumbing sales, service and repairs. They are a Trane Comfort Specialist Dealer which requires at least a 90% customer satisfaction rating. They utilize modern R410-A refrigerant which is environmentally friendly and does not deplete the ozone layer.
Areas of Expertise
- HVAC repair
- HVAC service
- AC installation
- Furnace installation
- HVAC cleaning
Dealer Services and Features
- 24/7 Emergency Service Available 24/7 for emergency service.
- Wells Fargo Financing
- NATE Certified North American Technician Excellence (NATE) certified, the top accreditation for HVAC technicians.
- Diagnostics Diagnostics Dealers are equipped to remotely access critical system data (with your approval) to help keep your system operating at peak performance.
Warranty & Registration
After getting a new system, be sure to protect it with a warranty.
Owner’s Manuals
Learn more about your product, like its technical specs and innovative technology.