CONCEALED 12,000 – 60,000 BTU ILLUSION:
Installed behind a
false ceiling or in a closet
WHY CONCEALED?
Only one indoor unit in order to equip several zones using a network of ducts. Can be installed in all false ceiling thanks to its small dimensions. A simple wall-mounted room thermostat allows the temperature to be set. Very low level of noise. Responds to a esthetic demands: The diffusers make the installation
almost invisible. Does not disrupt visual space
and decoration.
Specification
For offices, hotels, public buildings, business and residential applications.
Recommended system match with Trane Condensing Units
for optimum performance.