HIGH WALL 9,000 BTU – 36,000 BTU CONTURA 3G:
Installed high on the wall.
Blends quietly with your room providing the required comfort.
WHY HIGH WALL?
Stylish and compact design. Quiet and reliable. Great air distribution (air sweep). Easy to use and maintain. Frees up floor space. Wireless remote control.
Specification
These small units are without a doubt the most pleasing
to the eye on the market and source of pure air.
Recommended system match with Trane Condensing Units for optimum performance: High Efficiency (XB13/2TTB30, XR14/2TTR40)
and Super Efficiency (XL15i/2TTX50)