back

Trane offers a complete line of programmable and non-programmable comfort controls to meet your needs. Each has been designed to maximize the performance of Trane’s heating and air conditioning systems.

Reliable.
Flexibility.
Energy Saving.
Accurate Temperature Control.
Easy Use.
Attractive Design.
You could program them to raise or lower the temperature when you're not home, they also save energy while still maintaining your standard of comfort.

With our programmable thermostats, you start by simply programming your weekday requirements and the temperature you want at each of those times.

However, even after you've set your thermostat, you still have flexibility. You can temporarily change a program if your schedule suddenly changes, and you can update the program as needed. Our electronic digital thermostats can also be operated manually without canceling the regular program.

If you are looking for a thermostat that lowers utility bills and puts precision temperature control at your fingertips even when you are not there, take a look at the new programmable thermostats. They can provide the comfort that fits your life style
.


Programmable thermostats work ”smart” to optimize your comfort: You    can program thermostats to raise or lower the temperature when you are not    home, thereby saving energy while still maintaining the standard  
   of comfort you desire.

Better thermostats lead to home energy cost savings: You will cut cooling    cost 3 to 4 % for every degree you raise your thermostat. The savings alone    can often pay for a programmable thermostat in two years or less.

Setting your thermostat to your schedule is easy: To operate the    thermostat start programming the time according to your activities during week    days and weekends allows you to program your special needs during weekends.

Programmability also means grater flexibility: If your daily schedule    changes or you want a different temperature, you can update any setting    without affecting the rest of the program.
      back
Home | Small Business / Retail | Restaurant | Hospital | Hotel | Education | Life Science