|
|
|
|
|
 |
 |
 |
 |
 |
Complete rental solutions for your temporary needs.
Trane provides long- or short-term
temporary cooling and heating
solutions for a variety of applications.
As a leader in the HVAC industry,
customers have access to unmatched
design and application knowledge.
Trane uses only modern, reliable
equipment to ensure your temporary
systems operate smoothly.
Applications
Retrofit or Replacement: Allows you to separate your facility or
process from your primary HVAC
system and provide full, undistributed
access to temporary cooling/heating
in times of retrofit, renovation, or
replacement.
Emergencies: Whether a natural disaster or
equipment failure takes your HVAC
system down, a rental system can get
you back in business - fast!
Planned Maintenance: Supplying cooling during planned
equipment maintenance eliminates
the time pressure to get your primary
HVAC system back online. This allows
the maintenance to be done right the
first time and without costly overtime. |
Standby Cooling:Provides back-up cooling to critical
manufacturing and chemical
processes, or when a hospital required system redundancy has been’reduced.
Supplemental Cooling: Supplement your existing cooling
output with a rental system to meet record high or low temperature. Be prepared for the unexpected.
Cooling System Testing/Proving: Experiment with a rental system to
model a future process or prototype, allowing the cooling requirements to be determined prior to purchasing the system. Or, rent the exact equipment you intend to purchase for added assurance.
Unique Cooling: Trane Rental Services can satisfy
almost any cooling need. Rental Services has made ice for portable ice rinks, kept penguins cool at an animal park, and even provided cooling for a process that pumped oxygen into a copper mine. One customer used it to freeze the ground around the Alaskan oil pipeline so that caribou could cross it safely.
Leadership and Innovation: Trane has the industry's largest and
most technically proficient sales and
service organization. With equipment
ready and available in Puerto Rico for
rental, a temporary system can be
delivered, installed, and operating -
fast!
Trane is ready to work with you on all
of your temporary solutions. Please
contact the office number listed
below to obtain more information.
Reliable and Modern Equipment: Each component of Trane's
temporary system is modern and
reliable. At the heart of every
temporary system is a Trane chiller
that incorporates the latest standards
for chiller reliability and CFC-free
operation. Every component is
continuously upgraded, maintained,
and tested for peak performance. All
units are thoroughly inspected by
qualified Trane technicians prior to
shipment to ensure equipment
arrives ready for the job. Therefore,
you get a reliable system ready to go
when it gets to the job site.
Air Cooled Chillers and Voyager™
Commercial Rental Units
: Air Cooled Chillers ranging from 125
to 400 Tons are available in
plataforms for quick delivery and
installation. Package includes a
dedicated pump with basic hose
connections.
Voyager Commercial rental units are
originally packaged as rooftop units
designed to provide both heating and
cooling. All units have been modified
to ensure fast, reliable, and
cost-effective installation for your
temporary needs.
To ensure reliability, these units are
thoroughly inspected prior to every
shipment. Finally, Voyager
Commercial rental units provide a
temporary, cost-effective solution
until you are able to repair or replace
existing equipment.
Rental Equipment List: Product Equipment
- Air-cooled chillers
- Water-cooled chillers
- Packaged DX units
- Air-handling units
Enhancements
- Cam Locks
- Shore Power
- Phase Monitor
- Base Frame
- Flex-duct
- Pump Skids
- Electrical Cable
- Chiller/Pump Packaged
Ancillary Products
- Hose
Cooling Contingency Planning: How much would the loss of cooling
cost your business? Contingency
plans are common for other aspects
of everyday operations, such as
power outages. If cooling is an
important component of your
facility's operation, having a
contingency plan in place makes
good sense.
Trane has developed a
comprehensive program that helps
facility owners and managers
institute a Cooling Contingency Plan.
You and a Trane representative will
evaluate your facility's cooling
system and identify potential sources
of failure. The ensuing Cooling
Contingency Plan will contain
solutions to these failure scenarios,
with the goal to minimize downtime
and reduce the risk of financial loss to
your facility.
|
 |
 |
| Home | Small Business / Retail | Restaurant | Hospital | Hotel | Education | Life Science |
|
 |