Odyssey: Commercial Split System
  Voyager: Package Units
  Precedent: Package Units
  Impack: Package Units
  TWE-E: Variable Speed Air Handling Units
  TEC: Convertible Air Handling Units
back
Precedent: Package Units
3-10 Ton Packaged Rooftops

This line of packaged units ranges from 3 to 10 tons. This factory assembled product is available in cooling/gas heat, cooling/electric heat, and heat pump models. A packaged unit is a heating or cooling unit that is self-contained.

Precedent...The Perfect Light
Commercial Solution

Things like a compact cabinet, variety of motor and drive types, reversible drain pan, and range of gas and electric heat options make Precedent the perfect choice in either new construction

or the replacement market.

The Trane Reputation

Perhaps most impressive, Precedent carries the Trane reputation for excellence, quality, and reliability.

Features and Benefits

  Compact cabinet

    Aesthetically pleasing, takes less room in warehouse, lower shipping costs.

  One piece beveled and ridged top
    Prevents water from pooling. Ridges give added strength to top.

  Smoother design with rounded corners
    Eliminates sheet metal cuts from sharp edges.

  Recessed access handles
    Reduced shipping damage. No broken handles from person standing on handle.

  Two cabinet sizes 3-5 tons with identical footprints 
    One roofcurb fits both.

  Two cabinet sizes 6-10 tons with identical footprints
    One roofcurb fits both.

  Standard through the base condensate connections
    Allows condensate drain through the curb instead of via a roof penetration.

  Patent pending hybrid 1+1+1 multi-row coil with gaps
    Easy to clean design – 1 person 30 minutes.

  Trane built scroll compressors
    We control the reliability.

  Forklift openings on three sides
    Easier to maneuver unit, designed to meet common shackle size.

  One piece base pan
    Eliminates water leakage.

  Progressive tubular gas heat exchanger with stainless steel burners
    Eliminates need for tubulators, allows for compact cabinet, includes positive     pressure gas valve, reliable and proven direct spark ignition. Stainless steel     inshot burners for corrosion resistance.

  Factory Mutual (FM) accepted as standard
    Eliminates need for costly design special adds to meet FM requirements.

  Reduced crating
    Less waste to dispose of at installation. Less waste to dispose of at installation.

With Added Flexibility

  Packaged gas/electric, cooling, or heat pump.
  Convertible airflow.
  Electromechanical or ReliaTel microprocessor controls.
  Standard or high efficiency cooling capacities.
  Low, medium or high heat capacities.
  Direct or belt drive – standard or oversized motors. Choose motor that best     meets airflow requirements (see evaporator fan tables on TraneNet).
  1" throwaway filters with filter rack, convertible in field to accept 2" filters
   (3-5 tons). 2" throwaway filters (6-10 tons).
  No prepackaged options. Choose options tailored to suit each job – pay only for    what is needed.
  Units ship with options installed – and within our standard "shortest in the     industry" ship cycle time.

And Numerous Factory Installed Options

  Through the base - electrical, gas.
  Convenience outlet – powered or unpowered.
  Unit disconnect or circuit breaker.
  Smoke detectors – supply, return or both.
  Black epoxy condenser coil coating.
  Hinged access service panels.
  Discharge air sensor.
  Fan fail and clogged filter switches.
  Condenser coil guard – Hail Protection Quality.
  Dry bulb, reference, or comparative 0-100% economizer.
  Motorized outside air damper.
  Thermal expansion valve Option.
  Four electric heater Kw for each unit size.
  CO2 ready when economizer is installed.
  A variety of Building Automation Systems Communication options.

Precedent is IAQ Friendly

  Double-sloped reversible PVC drain pan
    Can easily be removed for cleaning. Ability for drain connections
    on either side of unit.

  Foil-faced insulation.
    Easy to clean

  Insulation edges captured or sealed.
back
Home | Small Business / Retail | Restaurant | Hospital | Hotel | Education | Life Science