|
|
|
|
|
|
 |
 |
 |
Odyssey: Commercial Split System
Voyager: Package Units Precedent: Package Units Impack: Package Units
TWE-E: Variable Speed Air Handling Units
TEC: Convertible Air Handling Units |
 |
back |
 |
 |
Odyssey: Commercial Split System
7½ through 20 Tons
A Complete Split System
Odyssey delivers the flexibility to select a complete system that meets your particular job requirements. Air handlers are designed, tested, and rated with condensing units to let you select the proper match between capacity and load. Condensing units can also be matched with Trane built-up air handlers. Evaporator coils can be selected for use with gas furnaces. Also, these matched systems can be quickly engineered for specific applications using Trane's computerized selection and load programs.
|
 |
Heat Pump and Condensing Unit Options
The Odyssey split system product line includes heat pump and condensing units
and single, unloading, and dual compressor options.
The single compressor models feature single refrigeration circuitry lowering job installation costs by requiring only one set of refrigerant lines. These units are ideal for the low cost, new construction jobs as well as renovation and replacement buildings. Equally important, Odyssey offers a single refrigerant circuit/capacity unloading compressor option in 10- and 15-ton condensing units. These unloading units feature dual manifolded scroll compressors. They offer an excellent opportunity for both new construction and replacement jobs with two stages of capacity modulation and a single refrigeration circuit. In addition, Odyssey dual compressor units give true stand-by protection. If one compressor fails, the second will automatically startup. Also, the first compressor can be serviced without shutting down the unit since refrigerant circuits are independent. Dual compressors are not just for protection, they also save energy costs. Most buildings are designed for the peak load requirements yet the building usually operates at less than peak load. During light load conditions only one compressor functions to maintain the space comfort, reducing the need for energy. For instance, the EER of the 15-ton heat pump at ARI conditions is 10.1 and at
part-load conditions is 11.6. Trane split systems have been specified in thousands of applications and you'll find Odyssey will win you even more jobs with its smaller, more manageable cabinet. This lighter, compact design will save time and money for rigging and installation. And the compactness will permit Trane's unit to replace almost any unit – effortlessly.
Air Handlers Offer More Flexibility
Flexibility is a key to meeting changing market requirements. Odyssey split systems offer not only heat pumps and condensing units, but also convertible air handlers. The air handlers can be installed either vertically in a mechanical room or horizontally above a ceiling. They don't require any removal of panels to make airflow application work. These air handlers have a double-sloped condensate drain pan that allows for either airflow configuration. The drain pan can easily be removed for cleaning. All the air handlers feature factory-installed belt drive and ball bearing evaporator fans with adjustable sheaves for maximum airflow performance. In fact, the standard motor on the 10-ton air handler will deliver 400 cfm at 1.4" ESP. Also, oversized motors are available for higher static applications.
Odyssey air handler versatility is further increased by a complete line of accessories designed to match and install smoothly:
Discharge plenum and grille.
Return grille. Subbase.
Electric heaters.
High static evaporator motor.
Isolators, both rubber-in-shear and spring type.
A Full line of thermostats.
Outdoor thermostat. Lower Installation Costs
Your installation costs are reduced with Odyssey. Both outdoor units and air handlers are factory-packaged and assembled so job-site installation is quick and easy. You get a complete unit with all the components, controls, and the internal wiring factory ready for a smooth job-site startup. Unlike some competitive models, the following components are factory installed in Trane air handlers:
Single point power entry. Blower wheel and housing. Evaporator motor with sheaves and pulleys. Transformer. Contactor. Fan relay. DX coil with complete refrigeration circuitry. Expansion valve and check valve.
There's no need to install components and put together the air handler on the job. This provides you with less labor cost and fewer chances for installation errors which cause callbacks. All this means saving you money both in replacement and new construction applications. |
| |
|
back |
 |
 |
| Home | Small Business / Retail | Restaurant | Hospital | Hotel | Education | Life Science |
|
 |