Skip to page contents

Skip to Navigation

Why Shift?

Business Savvy

  • Helps fund construction of high-performance systems
  • Minimizes impacts to business operation by helping to reduce applicability of demand response regulations
  • Reduces cooling season energy bill by up to 25% or more
  • Potential downsizing of cooling equipment
  • Minimizes the impact of rolling black outs and shortages
  • Improves occupant comfort through advanced system controls

Sustainable Design

  • Helps meet corporate sustainability initiatives
  • Generates LEED® points for high performance systems
  • Creates systems that significantly exceed Title 24 requirements
  • Frees up electricity during the day to support other sustainability concepts (i.e. electric vehicle charging stations)
  • Enhances benefits when combined with Solar, PV, Wind Generation, and other On-Site Renewable Energy Sources
  • Improves electrical grid reliability

Environmentally Friendly

  • Can eliminate over 50% of NOx emissions from generation during off-peak hours
  • Helps lower CO2 green house gas emissions by up to 40%
  • Reduces pollution and smog by lowering the demand for the dirtiest peak power plants
  • Helps drive facilities to achieve Net Zero Emission buildings
  • Promotes more efficient use of limited natural resources
  • Reduces the need to build new generation plants
  • Can reduce carbon foot print up to 10%

Download
Shift & Save flyer

For more information, please contact Trane's Shift & Save Customer Service Center at (866) 704-5161 and ask for John Burdette.

The Shift & Save Program is funded by California utility customers and is administered by PG&E under the auspices of the California Public Utilities Commission through a contract awarded to North California Trane. California customers who choose to participate in this program are not obligated to purchase any additional services offered by contractors. References to PG&E or its Shift & Save program do not constitute an endorsement or approval by PG&E or Trane.