ProSpace™
R-Series

Single-Zone Ductless Systems

ProSpace™ R-Series Ductless Systems

Available in multiple efficiency ranges to best match your needs.

Learn More ›
ProSpace™ <br>R-Series
ProSpace™
R-Series
Single-Zone Ductless Systems
Top

Product Overview

ProSpace™ R-Series Ductless Systems

Available in multiple efficiency ranges to best match your needs, Trane® ProSpace™ R-Series ductless systems deliver efficient heating and cooling for smaller spaces. All product categories incorporate inverter technology in a split system that uses one outdoor condensing unit and one indoor, high-wall fan-coil unit. ProSpace R-Series ductless systems support pipe runs of up to 65 vertical feet, and up to 130 total feet. All models are rated for cooling operation to 0° F and heating operation to -4° F (certain models).

All ProSpace R-Series ductless systems include features designed to enhance user comfort and utilize the latest inverter and control technology to maintain a long life while minimizing energy usage.

Ultra-High-Efficiency Systems 

Rated at up to 27 SEER. They provide an exceptional combination of quiet comfort and the lowest possible operating costs in this series, with cooling capacities ranging from 3/4 ton to 2 tons.

High-Efficiency Systems 

Rated at up to 22 SEER. These systems are available in a wider cooling capacity range of 3/4 ton to 3 tons, so they can be ideal for temperature control in larger spaces.

Medium-Efficiency Systems 

Rated at 16 SEER. With a cooling capacity range from 3/4 ton to 2 tons, they can be perfect for smaller room comfort applications. These ductless systems are also well suited to function in cooling-only mode for control of temperatures in spaces that contain heat-generating equipment, such as computer server rooms. Medium-efficiency systems are offered for both heat pump and cooling applications.

More

Literature

Brochure

Quick Reference Guide

Installation Operation Maintenance (IOMs)

Other ProSpace™ Single-Zone Systems