Mini VRF™

Variable Refrigerant Flow Systems

The compact, lightweight design of Trane® ProSpace™ mini VRF units means they can deliver reliable, efficient cooling and heating nearly anywhere.

Learn More ›
Mini VRF™
Mini VRF™
Top

Product Overview

Trane® ProSpace™ mini VRF variable refrigerant systems

 

The compact, lightweight design of Trane® ProSpace™ mini VRF units means they can deliver reliable, efficient cooling and heating nearly anywhere. Due to their quiet operation and exceptional energy efficiency, mini VRF systems are often installed in medium-sized office spaces and upscale residences.

Trane ProSpace mini VRF outdoor units are available in heat pump configurations 3 to 4.5-ton capacities. These energy-efficient systems support pipe runs of up to 164 vertical feet, up to 492 feet maximum separation and up to 984 total feet. Indoor units are available in high-wall, cassette, concealed and floor/ceiling suspended designs and convertible air-handler units and can be controlled with either wired or wireless remotes.

More

Literature

Quick Reference Guide