Cold Generator™ Condenserless Scroll Chiller CCAQ Series

70 Tons

The 70 ton Cold Generator CCAQ Series is a highly efficient water cooled comfort and process cooling solution. 

Learn More ›
Cold Generator™ Condenserless Scroll Chiller CCAQ Series
Cold Generator™ Condenserless Scroll Chiller CCAQ Series 70 Tons
Top

Product Overview

The 70 ton Cold Generator CCAQ Series is a highly efficient water cooled comfort and process cooling solution. Doorway friendly footprints and service centric design elements streamline installation and simplify maintenance.

Features

Cold Generator CCAQ Series highlights include:

  • Scroll compressors
  • Brazed plate evaporators
  • Chilled water strainer with blow down port

The advanced digital controls include BACnet® IP and Modbus® Building Management System (BMS) interfaces as standard. LonTalk®, Johnson Controls N2® and BACnet® MS/TP are available with an optional interface.

Applications

Cold Generator scroll chillers are an ideal solution for comfort cooling, low temperature process cooling and ice making applications in a range of facilities, including:

  • Education
  • Healthcare
  • Municipal
  • Office buildings
  • Commercial
  • Light industrial

Compliance

Cold Generator CCAQ Series scroll chillers are ETL/ETLc certified.

 

More

Literature

Installation Operation Maintenance (IOMs)