Trane Worldwide Sites
The 20 to 65 ton Cold Generator CGWR Series is a highly efficient water cooled comfort and process cooling solution.
Learn More ›The 20 to 65 ton Cold Generator CGWR Series is a highly efficient water cooled comfort and process cooling solution. Doorway friendly footprints and service centric design elements streamline installation and simplify maintenance.
Features
Cold Generator CGWR Series highlights include:
The advanced digital controls include BACnet® IP and Modbus® Building Management System (BMS) interfaces as standard. LonTalk®, Johnson Controls N2® and BACnet® MS/TP are available with an optional interface.
Applications
Cold Generator scroll chillers are an ideal solution for comfort cooling, low temperature process cooling and ice making applications in a range of facilities, including:
Compliance
Cold Generator CGWR Series scroll chillers are AHRI and ETL/ETLc certified.