Free Cooling

free-cooling
 

Significant Energy and Cost Savings

Payback Often Less Than a Year

Earn LEED Credits (EAc1)

Imagine the energy and cost savings possible if you could get up to 45% of the nominal chiller capacity without running the compressor! That's what Trane's Free Cooling program provides!

 

When to Use: 

  • Anytime you have cooling loads and cold tower water

  • Systems with heat rejection into a river, lake or pond

  • Applications with high leaving evaporator temperatures (like data centers)

     
Benefits of the Trane Solution:
 
  • Financials: lower first cost, lower installed costs and lower maintenance costs