Series R™ Helical Rotary
Compressor Chiller
Model RTUD

80 to 250 Tons (60 Hz)

This line of compressor chillers ranges from 80 to 250 tons. If you are designing new systems or replacing existing compressor chillers, Trane can satisfy virtually any application need. Whether coupled with a Trane condenser or a condenser from another source, Trane has the right compressor chillers for the job.

Features

  • Series R compressor chiller capacities range from 80 to 250 tons 60Hz

  • Meets ASHRAE 90.1-2004 efficiency guidelines

  • Ability to operate in variable primary flow applications

  • Most units fit through standard single width door

  • Fork lift channels built into the base frame are available for improved maneuverability

  • Adaptive Control™ algorithms provide all unit control and safety functions in a proactive strategy

  • Time of day scheduling option to provide simplified unit level control

  • Up to 65kA SCR ratings



For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.

Drawings Terms and Conditions

Trane, in offering the Trane Product Templates, accepts no responsibility or liability: for any use made of the Product Templates including any modification thereto made by the user, for the design of buildings and related systems made using the Product Templates, or for the accuracy of the Product Templates or any data resulting from the use thereof. While Trane strives to ensure that its Product Templates are accurate, this accuracy is not guaranteed. The user is responsible to review the Product Template and to determine if use of the Product Template is appropriate to and meets the requirements of the user's application. In accordance with its policy of continuous improvement, Trane reserves the right to modify its Product Templates at any time without notice. Trane makes no warranty whatsoever, express or implied and including, but not limited to, any warranty of merchantability or fitness for a particular purpose with respect to the Trane Product Templates or their use and in no event shall Trane be liable for any incidental or consequential damages relating to such Product Templates or their use.

Disagree Agree