Single-Stage Chillers

A Trane single-stage absorption chiller uses low pressure steam or low grade hot water to drive the absorption cycle. This absorption chiller is particularly useful for energy conserving applications such as heat recovery or process applications where a low cost heat source is available. Trane has over 50 years of experience with developing a single-stage absorption chiller.

 

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.