Coil Selection and Optimization

Engineers Newsletter Live DVDs


Order Number: APP-CMC054-EN
Format: DVD
Price: $30.00
Publish Date: Spring 2015

View on-demand

In this ENL program, Trane engineers will discuss the application, selection, and optimization of both chilled-water and hot-water coils. Topics include a discussion about the impact of both water and air velocities on coil performance, a review of example selections for chilled-water and hot-water coils to demonstrate the tradeoffs of cost, pressure drop, and capacity, and an overview of various methods to prevent water coils from freezing during cold weather. Presenters:Jeanne Harshaw (host), Todd Michael, Brian Hafendorfer and John Murphy.


Learning objectives:

  • Identify the various configuration and construction options for chilled-water and hot-water coils
  • Understand the impact of both water and air velocities on coil performance
  • Evaluate water coil selection choices at various water temperatures and flow rates
  • Understand the balance of coil face area, airside pressure drop, and waterside pressure drop when selecting a coil
  • Properly protect water coils from freezing, when necessary