Zoned Rooftop Systems

Trane® Zoned Rooftop Systems provide light commercial customers with cost-effective options to increase comfort and energy efficiency, while simplifying operation and maintenance.  These packaged system solutions make advanced functionality afford Learn More ›

Videos

More ›

Zoned Rooftop Systems
Zoned Rooftop Systems
Top

Product Overview

Trane® Zoned Rooftop Systems provide light commercial customers with cost-effective options to increase comfort and energy efficiency, while simplifying operation and maintenance. These packaged system solutions make advanced functionality affordable and easy for non-technical users to operate.

Cost-effective superior comfort for small buildings

  • Systems are available in single- or multiple-zone configurations to provide comfort control for different areas of the building with varying comfort needs
  • Tracer® Concierge™ goes beyond managing individual rooms by operating the entire HVAC system
  • Air-Fi™ wireless controls enable flexibility in sensor location, greater reliability due to self-healing mesh networking, and easier relocation to accommodate future space use changes

Easy to design, install, and operate

  • Packaged rooftop equipment provide cooling, heating, and ventilation on a single piece of equipment, simplifying system design, installation, and maintenance
  • Systems use pre-engineered components and factory-installed controls that are designed to work together, contributing to on-time and on-budget installation
  • Tracer® Concierge™ includes a 10-inch touchscreen display which is intuitive and easy to operate, and mobile apps allow building management from anywhere

Efficient system operation

  • Trane rooftop units are available in a range of efficiency tiers to match any budget and energy use goals
  • Integrated demand-controlled ventilation and economizer free cooling further reduces energy use
  • Tracer® Concierge™ provides advanced optimization strategies to reduce energy use while improving occupant comfort, and prompts service alerts to sustain optimal performance

System Components

Packaged rooftop units (3 to 25 tons): Pre-engineered, factory-assembled cooling, heating, and ventilation in a single piece of equipment and supports single- or multiple-zone applications, with constant- or variable-speed fan control. Equipment options are available in Trane Precedent™ rooftop units or Trane Voyager™ Light Commercial rooftop units.

VAV terminal units (200 to 8000 cfm): Trane flow ring provides precise airflow measurement accuracy and regulation. Options are available for electric or hot-water heat, with staged or modulating controls. Tracer™ UC210 DDC controls are pre-programmed, factory-commissioned with wired or Air-Fi® wireless communications. Product details

Tracer Concierge™: Pre-packaged system control panel allows for easier and cost-effective installation. Operator interface on a 10-inch touchscreen display is intuitive and easy to use. Mobile apps allow access from anywhere. Product details

Air-Fi® wireless controls: Eliminates wires between equipment controllers and zone sensors, and between equipment and system controllers, allowing for faster installation, increased location flexibility, and easier relocation. Product details

More

Videos