Light Commercial Unitary Products and Systems

Rooftop and Split Systems

Trane Light Commercial Unitary Products deliver high reliability, easier installation, less maintenance, and reduced operating costs. Whether you need a replacement unit or have a new building under construction, we can help you meet all your HVAC needs.  

Impack
file
file
file
file
file

Impack™

3-5 Tons

 

Precedent™

3-10 Tons

 

Voyager™

12.5 - 25 Tons

 

Foundation™

3-5 Tons

15-25 Tons

 

Horizon™

3-54 Tons

 

Odyssey™

6-25 Tons

 

 
Basic rooftop that is easy and versatile to install for residential and light commercial applications.
 
 
 
 
 
Available in gas/electric, cooling with electric heat or heat pump. High efficiency and lower installation and maintenance make it ideal for lower cost of ownership.
 
 
 
 
Available with a wide variety of factory-installed options and efficiencies. Ultra-high efficiency models include Trane eFlex compressors and fans for industry leading part load performance.
 
 
 
 
Maximum adaptability for faster, easier, less-expensive installations. Ideal for replacement market. Dual footprint design makes it compatible with several manufacturers curbs without costly adapters or other modifications.
 
 
Dedicated outdoor air systems designed to condition up to 100% outdoor air -- improving indoor air quality, controlling relative humidity and reducing the load on other HVAC equipment in a building.
 
 
 
Flexible product that is easy to install and service. Available with single or dual compressor air conditioners or heat pumps. Available with hot water, steam or electric heat as an option.