Trane Expands Lineup of Performance Climate Changer Outdoor Air Handler Units

Trane Expands Lineup of Performance Climate Changer 
Outdoor Air Handler Units

Offers customers the broadest air handler portfolio in the industry with the
flexibility to meet a broad range of application requirements and budgets

LEXINGTON, KY., July 27, 2015 — Trane, a leading global provider of indoor comfort solutions and services and a brand of Ingersoll Rand, has expanded its lineup of Performance Climate Changer™ outdoor air handler units to create the most comprehensive air handler portfolio in the industry. The outdoor air handler units deliver increased energy efficiency, reduced operating costs and improved indoor air quality and occupant comfort to serve a wide variety of applications.

“Every building is different and has different air handler requirements,” said Rolf Paeper, Trane Airside portfolio leader. “With the Performance Climate Changer air handler portfolio, customers can tailor features to meet their specific application requirements and budget.”

Outdoor air handler units are built to provide performance that stands up to the elements. Foam-injected double-wall panels, strategically designed hoods, superior casing construction, sloped roofs and a welded base help keep damaging water out of the unit and building even in the harshest conditions. The unit BACNet listed controls and electrical components are factory-mounted inside the air handler — keeping them well protected from the elements and the unit operating at peak performance.

Performance Climate Changer outdoor air handlers offer many advanced options to address specific indoor air quality (IAQ) needs. Trane Cool Dry Quiet (CDQ™) desiccant dehumidification wheels manage building humidity better than traditional coil-only cooling systems and use up to 60 percent less energy.

To control a broad range of airborne contaminants, including dust, particulates, odors, volatile organic compounds (VOCs), viruses and bacteria, Performance Climate Changer air handlers use the Trane Catalytic Air Cleaning System (TCACS) to combine high-efficiency MERV 13 filtration with UV-C lights and photo-catalytic oxidation (PCO).

Reduction in sound level is also critical to occupant comfort. The unit SDDP™ fan arrays significantly reduce noise by eliminating belts and offering multiple fan blade and wheel options. The fans’ beltless design also delivers maintenance advantages, since there is no need to adjust or replace belts. Discharge plenums and tuning modules, fan silencers and acoustical prediction software reduce sound levels even further for noise-sensitive applications.

Additional options, like AHRI 1060-certified energy wheels, a Dual Exhaust Energy Recovery (DEER) system and air-to-plate heat exchangers, increase savings by providing advanced energy recovery capabilities Available Traq™ dampers also reduce costs by enabling a more efficient demand control ventilation strategy.

The multiple electrical power points are consolidated at the factory to a single connection, making installations faster and less complicated.

To learn more about Performance Climate Changer air handlers, visit

# # #

About Ingersoll Rand and Trane
Ingersoll Rand (NYSE:IR) advances the quality of life by creating comfortable, sustainable and efficient environments. Our people and our family of brands — including Club Car ® , Ingersoll Rand ® , Thermo King ® and Trane ® — work together to enhance the quality and comfort of air in homes and buildings; transport and protect food and perishables; and increase industrial productivity and efficiency. We are a $13 billion global business committed to a world of sustainable progress and enduring results. Trane solutions optimize indoor environments with a broad portfolio of energy efficient heating, ventilation and air conditioning systems, building and contracting services, parts support and advanced control. For more information, visit or .

Contact Information

Mary Beth Kime


Minda Kuckuck