Unit Heaters

The Trane electric architectural forced-air wall unit heaters combine quiet, reliable heating with an attractive cabinet design. Their ease of installation, rugged construction and architectural styling particularly suits them for space heating applications in commercial, industrial and institutional applications. These unit heaters range from smaller room-sized electric heaters to large indoor and outdoor duct furnaces.

The unit heaters are typically used in areas with high ceilings, and are exposed in the space to be heated. Unit heaters offer low installed cost, and are able to heat large volume areas without requiring extensive duct systems.

-->