Trane® VRF Variable Refrigerant Volume

 

The Variable Refrigerant Volume portfolio is a comprehensive line-up of outdoor units, indoor units with a wide range of capacities and configurations, and a control platform that ties it all together. We offer the flexibility to meet the application requirements of most building types.

Whether your project is a historic building without duct work, a building with flexible occupancy needs such as a school, church or arena, or new construction that will be finished by tenants, the Trane® Variable Refrigerant Volume system can help. Contact your local Trane sales account representative for more information.

Trane® Variable Refrigerant Volume systems move heated or cooled refrigerant through the interior of a building using small diameter pipes. The refrigerant passes through coils in each room being served by a system; fans or blowers move air past the heated or cooled coils, warming or cooling the room.

  • Outdoor Units
  • Mini Outdoor Units
  • Cassette Indoor Units
  • Concealed Indoor Units
  • High Wall and Floor Ceiling Units
  • Individual Zone Controls
  • Centralized Controls
  • System Controls
  • Integrated Building Control

 

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.

Contact your local Trane sales rep for some assistance with drawings.