Cold Generator™ Scroll Compressor Chillers CCAR Series

20 to 65 tons

The 20 to 65 ton Cold Generator CCAR Series is a highly efficient water cooled comfort and process cooling solution.

Learn More ›
Cold Generator™ Scroll Compressor Chillers CCAR Series
Cold Generator™ Scroll Compressor Chillers CCAR Series 20 to 65 tons
Top

Product Overview

The 20 to 65 ton Cold Generator CCAR Series is a highly efficient water cooled comfort and process cooling solution. Doorway friendly footprints and service centric design elements streamline installation and simplify maintenance.

Features

Cold Generator CCAR Series highlights include:

  • 5 sizes, from 20 to 65 tons
  • Scroll compressors
  • Brazed plate evaporators
  • Forklift pockets and hoisting provisions

The advanced digital controls include BACnet® IP and Modbus® Building Management System (BMS) interfaces as standard. LonTalk®, Johnson Controls N2® and BACnet® MS/TP are available with an optional interface.

Applications

Cold Generator scroll chillers are an ideal solution for comfort cooling, low temperature process cooling and ice making applications in a range of facilities, including:

  • Education
  • Healthcare
  • Municipal
  • Office buildings
  • Commercial
  • Light industrial

Compliance

Cold Generator CCAR Series scroll chillers are ETL/ETLc certified.

 

More