Scroll Compressor Chiller Model CCAQ

20 to 70 Tons

The 20 to 70 ton compressor chiller model CCAQ is factory assembled and fully run tested in the lab before shipment to help ensure trouble-free start-up.

Learn More ›
Scroll Compressor Chiller Model CCAQ
Scroll Compressor Chiller Model CCAQ 20 to 70 Tons
Top

Product Overview

The 20 to 70 ton compressor chiller model CCAQ is factory assembled and fully run tested in the lab before shipment to help ensure trouble-free start-up. Chillers are equipped with compressors, evaporator and controls.

The industrial-grade design of model CCAQ is ideal for office buildings and commercial/industrial facilities. 

Range of Applications

  • Comfort cooling
  • Low temperature process
  • Thermal storage/ice making

Features

  • 20-30 ton units are single circuited (2 scroll compressors)
  • 40-70 ton units are dual circuited (4 scroll compressors)
  • Factory run test of completed chiller - 8 hours at full and part load
  • Digital control of air-cooled condenser fan cycling, fan motor VFD's, and damper actuators
  • Grooved evaporator connections
  • Standard factory insulation
  • Model CCAQ is compatible with BACnet MS/TP or IP, LonTalk, Modbus, or N2

 

 

More