Stealth™ Helical Rotary Chiller Model RTAE

150 to 300 Tons

Trane® Stealth air-cooled chillers deliver the highest combination of part-load and full-load efficiencies and the lowest published sound levels.

Learn More ›

Videos

more ›

Stealth™ Helical Rotary Chiller Model RTAE
Stealth™ Helical Rotary Chiller Model RTAE 150 to 300 Tons
Top

Product Overview

Trane® Stealth air-cooled chillers deliver the highest combination of part-load and full-load efficiencies and the lowest published sound levels. No other air-cooled chiller can match this kind of efficiency or sound performance.

Why Trane Stealth air-cooled chillers?

  • Industry-leading efficiencies with no need to compromise —Up to 12.1 EER at full-load operation; up to 20 IPLV at part-load operation.
  • Quiet operation and multiple acoustic treatment optionsproviding the flexibility to meet your building's specific needs — including the InvisiSound Ultimate package, which achieves the lowest published sound levels in the industry!
  • Durability and performance: delivering improved reliability and lower maintenance requirements with technologies designed to last the life of the chiller, and features like all-aluminum condenser coils to minimize the risk of galvanic corrosion and coils' transverse "open V" design to allow easier cleaning from the inside out, to help keep the chiller operating at peak efficiency.


The highest efficiencies. The lowest sound levels. Superior technology. Low maintenance. All with the cooling performance and legendary reliability you expect from Trane. 

To learn more about the features and performance of Trane Stealth chillers, contact your local Trane account manager.

More

Literature

Catalog

Installation Operation Maintenance (IOMs)