commercial HVAC air handler

Performance Climate Changer™

Model UCCA Air Handler

Air Handler Model UCCA

Available with features and options to meet virtually any specification, Trane® Performance Climate Changer™ model UCCA air handlers offer essential features to simply, reliably and efficiently deliver clean, comfortable air. Trane has redefined the entry-level air handler. The model combines energy-efficiency and flexibility with predictable performance, offering:

Efficiency with a compact design and state-of-the-art construction technologies means you don’t have to compromise. Trane can help lower utility bills and improve air quality, too.

Flexibility
with a wide variety of configurations, component options, single-point power and design and analysis tools to help tailor Performance Climate Changer air handlers to meet your energy, indoor air quality and budget requirements.

Reliability with robust, quality construction and factory mounted, wired and tested BACnet™ communicating controls, Performance Climate Changer air handlers are designed for easy installation and maintenance, as well as the long-lasting performance you have come to trust from Trane.  

The Trane family of Performance Climate Changer air handlers offers units in more configurations than ever before to give you the features you need and the options you want to meet any specifications, budget and timeline.