Tracer AdaptiView™

The demands for occupant comfort, energy efficiency, environmental responsibility, and regulatory compliance are high today and will continue to increase, placing additional pressure on building pr

Learn More ›
Tracer AdaptiView™
Tracer AdaptiView™
Top

Product Overview

The demands for occupant comfort, energy efficiency, environmental responsibility, and regulatory compliance are high today and will continue to increase, placing additional pressure on building professionals well into the future. Trane AdaptiView chiller control lets building operating staff take command of the chiller plant in a way never before possible.

  • Optimal chiller operation delivers more hours at peak efficiency, particularly in variable-primary flow applications.
  • Trane's industry-leading, time-tested Adaptive ControlTM works with the unique capabilities of the CenTraVacTM chiller to keep your building operational even during the most challenging conditions when other chillers would shut down.
  • Unit level open protocol flexibility including BACnetTM, Modbus RTU, or LonTalkTM with no gateways.
  • Ergonomic arm enables viewing from virtually any height or angle, regardless of close quarters where chiller is installed.
  • 24 languages can be selected instantly right on the panel.

More

Literature

Brochure